??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
CAD Model seçimi
BALLUFF BCC M414-E834-8G-668-PS54N2-050
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M414-E834-8G-668-PS54N2-050
VERF
Availability
Available
BC
Order code
BCC0JF2
TC
Artikelbezeichnung
BCC M414-E834-8G-668-PS54N2-050
PX
Product view
49122_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0JF2
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, D-coded, Connection 2 = RJ45-Male, straight, 4-pin, Interface = Profinet, Cable = PUR Shielded Green, 5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -40...80 °C, Cable temperature, flexible routing = -20...60 °C, Operating voltage Ub = 125 VDC / 125 VAC, Rated current (40 °C) = 1.0 A, IP rating = IP67/IP20, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions